You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7D 1600 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7D 1600 4p F F

General Information

  • Extended Product Type:
    T7D 1600 4p F F
  • Product ID:
    1SDA062041R1
  • EAN:
    8015644645793
  • Catalog Description:
    T7D 1600 4p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX T7D 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM

Ordering

  • EAN:
    8015644645793
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    12.5 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14 kg
  • Package Level 1 EAN:
    8015644645793

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    933b4095-6055-42a4-8e80-b62a54b113ce Italy (IT)
  • Simplified SCIP:
    6e1cff38-e3ac-4574-961b-d16f19fdd642 Netherlands (NL)
    f476e3b7-6332-436c-a230-d3db5e45ae90 Croatia (HR)
    1b0c312b-b5ad-47ea-818a-3a9c94bc5e92 Finland (FI)
    adbdde31-b9f5-4b24-8a64-9b7872ab2db7 Estonia (EE)
    8e27c9be-cc91-4a08-b1e8-043ab842b4bd Netherlands (NL)
    c0c53753-e44b-4a6e-9761-3303150f7fbb Poland (PL)
    d53d069b-e795-4d1a-a9c6-f109d726ab43 Czech Republic (CZ)
    328ceb9b-011e-4a13-a84f-bc7e148a6900 Germany (DE)
    b6a3ff38-e873-4f69-a6cc-f643a5d40b4a Denmark (DK)
    2bc7bfe4-fa24-4da7-9f16-3d1d00191665 Sweden (SE)
    63943fdd-ed83-437c-af5a-c297fe55466b Bulgaria (BG)
    c520ae11-8c90-48fe-9a12-97338c875f0d Portugal (PT)
    09a07cd5-d15b-4868-a155-87e794dc9eb1 Greece (GR)
    d931963f-1cd2-4a57-962f-ca25f2473cb4 Spain (ES)
    34378c03-4f8b-44a5-b142-508eb28cb7d6 Netherlands (NL)
    20e5e399-299c-4219-b454-ecbbfc4f967d France (FR)
    d21d90e3-b388-460e-b0fb-ae489ea697f8 Germany (DE)
    d9ced150-99fa-4e6a-ae07-4893adb0d37e Germany (DE)
    89f490cd-6e92-4c49-b05f-d8928587783d Sweden (SE)
    82586615-247c-4912-a44f-dcd55371887a France (FR)
    a424e4c5-93e8-4400-8b20-e19c4a33a688 Poland (PL)
    57e6453e-925f-4fd7-99cf-edfb349591cb Netherlands (NL)
    79f200a5-c10e-4bc4-940f-ba2ad561e42b Netherlands (NL)
    c3889ebe-2f42-45fa-83a1-4ff9ff0a935e Norway (NO)
    f48f5717-11bf-48ce-a189-09e18be16898 Poland (PL)
    a307b767-fa21-4f8e-9c0e-667c2ecc7935 Germany (DE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 77 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 A
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links