Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7-X1 W FP 3p HR-EF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T7-X1 W FP 3p HR-EF

General Information

  • Extended Product Type:
    T7-X1 W FP 3p HR-EF
  • Product ID:
    1SDA062046R1
  • EAN:
    8015644645908
  • Catalog Description:
    T7-X1 W FP 3p HR-EF
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX-EMAX THREE-POLE WITH UPPER REAR HORIZONTAL TERMINALS AND LOWER EXTENDED FRONT TERMINALS T7-X1

Ordering

  • EAN:
    8015644645908
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    278 mm
  • Product Net Height:
    343 mm
  • Product Net Depth / Length:
    251 mm
  • Product Net Weight:
    18 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    19.5 kg
  • Package Level 1 EAN:
    8015644609139

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    FP
  • Rated Operational Voltage:
    690 V AC
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Standards:
    IEC 60947
  • Sub-type:
    T7-X1
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
    Rear flat Horizontal
    Front Extended
  • Version:
    W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds