You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AUX T7 1Q + 1SY 400Va.c.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AUX T7 1Q + 1SY 400Va.c.

General Information

  • Extended Product Type:
    AUX T7 1Q + 1SY 400Va.c.
  • Product ID:
    1SDA062104R1
  • EAN:
    8015644646448
  • Catalog Description:
    AUX T7 1Q + 1SY 400Va.c.
  • Long Description:
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION 400V AC T7

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KT7AS
  • EAN:
    8015644646448
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.068 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    188 mm
  • Package Level 1 Height:
    29 mm
  • Package Level 1 Depth / Length:
    162 mm
  • Package Level 1 Gross Weight:
    0.072 kg
  • Package Level 1 EAN:
    8015644646448

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Auxiliary Contacts CO (SPDT):
    2
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T7
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • ETIM 9:
    EC000041 - Auxiliary contact block
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Object Classification Code:
    Q
  • UNSPSC:
    39121522
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links