You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KLC X1 KEY LOCK CASTELL OP.(PREDIS)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KLC X1 KEY LOCK CASTELL OP.(PREDIS)

General Information

  • Extended Product Type:
    KLC X1 KEY LOCK CASTELL OP.(PREDIS)
  • Product ID:
    1SDA062147R1
  • EAN:
    8015644646868
  • Catalog Description:
    KLC X1 KEY LOCK CASTELL OP.(PREDIS)
  • Long Description:
    KEY LOCK CASTELL IN OPEN (PREDISPOSITION ONLY) X1

Circular Value

Environmental

  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Ordering

  • EAN:
    8015644646868
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    8015644646868

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    X1
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links