Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RIGHT SLIDING CONTAC.FP C.BR.T7M-X1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RIGHT SLIDING CONTAC.FP C.BR.T7M-X1

General Information

  • Extended Product Type:
    RIGHT SLIDING CONTAC.FP C.BR.T7M-X1
  • Product ID:
    1SDA062169R1
  • EAN:
    8015644647087
  • Catalog Description:
    RIGHT SLIDING CONTAC.FP C.BR.T7M-X1
  • Long Description:
    SLIDING CONTACTS-RIGHT ADAPTER FOR FIXED PART C.BREAKER T7-T7M-X1

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KT7XSCFP-R
  • EAN:
    8015644647087
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.249 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    82 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Depth / Length:
    116 mm
  • Package Level 1 Gross Weight:
    0.262 kg
  • Package Level 1 EAN:
    8015644647087

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T7, X1
  • Suitable for Product Class:
    SACE Emax
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links