You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ATS022 AUTO.TRAN.SWITCH ADVANCED CONTROL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ATS022 AUTO.TRAN.SWITCH ADVANCED CONTROL

General Information

  • Extended Product Type:
    ATS022 AUTO.TRAN.SWITCH ADVANCED CONTROL
  • Product ID:
    1SDA065524R1
  • EAN:
    8015644682040
  • Catalog Description:
    ATS022 AUTO.TRAN.SWITCH ADVANCED CONTROL
  • Long Description:
    AUTOMATIC TRANSFER SWITCH DEVICE ATS022 WITH DIALOGUE FOR ADVANCED CONTROLLER ON MULTI VOLTAGE

Ordering

  • Order Code US and Canada:
    ATS022
  • EAN:
    8015644682040
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    110 mm
  • Product Net Depth / Length:
    240 mm
  • Product Net Weight:
    1.803 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Gross Weight:
    1.898 kg
  • Package Level 1 EAN:
    8015644682040

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2, E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links