You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PROTEZIONE IP44 x COM.LEVA T1-T2-T3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PROTEZIONE IP44 x COM.LEVA T1-T2-T3

General Information

  • Extended Product Type:
    PROTEZIONE IP44 x COM.LEVA T1-T2-T3
  • Product ID:
    1SDA065808R1
  • EAN:
    8015644686291
  • Catalog Description:
    PROTEZIONE IP44 x COM.LEVA T1-T2-T3
  • Long Description:
    IP 44 PROTECTION FOR LEVER OPERATING MECHANISM T1-T2-T3

Ordering

  • EAN:
    8015644686291
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002040 - Protective cover for control circuit devices
  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links