You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SOR-C A1-A2 220-240Vac-220-250Vdc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SOR-C A1-A2 220-240Vac-220-250Vdc

General Information

  • Extended Product Type:
    SOR-C A1-A2 220-240Vac-220-250Vdc
  • Product ID:
    1SDA066137R1
  • EAN:
    8015644691325
  • Catalog Description:
    SOR-C A1-A2 220-240Vac-220-250Vdc
  • Long Description:
    SHUNT OPENING RELEASE WIRED 220...240V AC-220...250V DC A1-A2

Ordering

  • Order Code US and Canada:
    KA2S2
  • EAN:
    8015644691325
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.109 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    28.6 mm
  • Package Level 1 Height:
    136 mm
  • Package Level 1 Depth / Length:
    107 mm
  • Package Level 1 Gross Weight:
    0.115 kg
  • Package Level 1 EAN:
    8015644691325

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for FORMULA
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    220 ... 240 V AC
    220 ... 250 V DC
  • Standards:
    IEC
  • Suitable For:
    A1, A2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002483 - Switch spool for power circuit breaker
  • ETIM 7:
    EC002483 - Switch spool for power circuit breaker
  • ETIM 8:
    EC002483 - Switch spool for power circuit breaker
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370421
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links