You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE A1-A2 STAND. RETURNED

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHE A1-A2 STAND. RETURNED

General Information

  • Extended Product Type:
    RHE A1-A2 STAND. RETURNED
  • Product ID:
    1SDA066158R1
  • EAN:
    8015644691417
  • Catalog Description:
    RHE A1-A2 STAND. RETURNED
  • Long Description:
    ROTARY HANDLE OPERATING MECHANISM STANDARD FOR COMPARTMENT DOOR ADJUSTABLE DEPTH WITH PADLOCK DEVICE AND DOOR INTERLOCK A1-A2

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KA2RHE
  • EAN:
    8015644691417
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.43 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    118 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    487 mm
  • Package Level 1 Gross Weight:
    0.453 kg
  • Package Level 1 EAN:
    8015644691417

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for FORMULA
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    A1, A2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • ETIM 9:
    EC000229 - Handle for power circuit breaker
  • IDEA Granular Category Code (IGCC):
    3038 >> Handles or knobs
  • Object Classification Code:
    Q
  • UNSPSC:
    31162801
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370414
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links