You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT P MP XT1 4p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT P MP XT1 4p

General Information

  • Extended Product Type:
    KIT P MP XT1 4p
  • Product ID:
    1SDA066277R1
  • EAN:
    8015644691981
  • Catalog Description:
    KIT P MP XT1 4p
  • Long Description:
    KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE XT1

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXT1PMP-4
  • E-Number (Finland):
    3640551
  • EAN:
    8015644691981
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.3 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.313 kg
  • Package Level 1 EAN:
    8015644691981

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
    UL
  • Suitable For:
    XT1
  • Suitable for Product Class:
    SACE Tmax XT
  • Version:
    P

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002049 - Modification set for power circuit breaker
  • ETIM 8:
    EC002049 - Modification set for power circuit breaker
  • ETIM 9:
    EC002049 - Modification set for power circuit breaker
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370402
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links