You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CONNECT. PLUG-SOCK. SWITC. 3PIN XT1..XT5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CONNECT. PLUG-SOCK. SWITC. 3PIN XT1..XT5

General Information

  • Extended Product Type:
    CONNECT. PLUG-SOCK. SWITC. 3PIN XT1..XT5
  • Product ID:
    1SDA066409R1
  • EAN:
    8015644003197
  • Catalog Description:
    CONNECT. PLUG-SOCK. SWITC. 3PIN XT1..XT5
  • Long Description:
    CONNECTORS PLUG-SOCKET SWITCHBOARD 3PIN XT1..XT5

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXTAE3PINCON
  • EAN:
    8015644003197
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.056 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.059 kg
  • Package Level 1 EAN:
    8015644003197

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT1
    XT2
    XT3
    XT4
    XT5
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links