Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MOD XT1-XT3 48...60V dc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MOD XT1-XT3 48...60V dc

General Information

  • Extended Product Type:
    MOD XT1-XT3 48...60V dc
  • Product ID:
    1SDA066458R1
  • EAN:
    8015644692810
  • Catalog Description:
    MOD XT1-XT3 48...60V dc
  • Long Description:
    MOTOR OPERATOR 48...60V DC BY DIRECT ACTION XT1-XT3

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • EAN:
    8015644692810
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    94 mm
  • Product Net Height:
    106 mm
  • Product Net Depth / Length:
    149 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    94 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Depth / Length:
    149 mm
  • Package Level 1 Gross Weight:
    1.46 kg
  • Package Level 1 EAN:
    8015644692810

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    48 ... 60 V DC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT1, XT3
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds