Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RHD XT2-XT4 W STAND. DIRECT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHD XT2-XT4 W STAND. DIRECT

General Information

  • Extended Product Type:
    RHD XT2-XT4 W STAND. DIRECT
  • Product ID:
    1SDA066476R1
  • EAN:
    8015644003821
  • Catalog Description:
    RHD XT2-XT4 W STAND. DIRECT
  • Long Description:
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXTCRHDSTW
  • E-Number (Finland):
    3638702
  • E-Number (Sweden):
    3182406
  • EAN:
    8015644003821
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.239 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    0.252 kg
  • Package Level 1 EAN:
    8015644003821

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
    UL
  • Suitable For:
    XT2, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • ETIM 9:
    EC000229 - Handle for power circuit breaker
  • IDEA Granular Category Code (IGCC):
    3038 >> Handles or knobs
  • Object Classification Code:
    Q
  • UNSPSC:
    31162801
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370414
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links