Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RHEIP54 XT1..XT4 PROTECT. IP54 ROT.HANDL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHEIP54 XT1..XT4 PROTECT. IP54 ROT.HANDL

General Information

  • Extended Product Type:
    RHEIP54 XT1..XT4 PROTECT. IP54 ROT.HANDL
  • Product ID:
    1SDA066587R1
  • EAN:
    8015644693435
  • Catalog Description:
    RHEIP54 XT1..XT4 PROTECT. IP54 ROT.HANDL
  • Long Description:
    PROTECTION IP 54 FOR ROTARY HANDLE OPERATING M. XT1..XT4

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXTAERHEIP54
  • E-Number (Finland):
    3638697
  • EAN:
    8015644693435
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    0.075 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Gross Weight:
    0.079 kg
  • Package Level 1 EAN:
    8015644693435

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT1, XT2, XT3, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • ETIM 9:
    EC002040 - Protective cap for command devices
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371207
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links