You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PLL XT1-XT3 REMOV.PADL.DEVICE OPEN PLUG.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PLL XT1-XT3 REMOV.PADL.DEVICE OPEN PLUG.

General Information

  • Extended Product Type:
    PLL XT1-XT3 REMOV.PADL.DEVICE OPEN PLUG.
  • Product ID:
    1SDA066588R1
  • EAN:
    8015644004989
  • Catalog Description:
    PLL XT1-XT3 REMOV.PADL.DEVICE OPEN PLUG.
  • Long Description:
    REMOVABLE PADLOCK DEVICE IN OPEN PLUG-IN XT1-XT3

Ordering

  • Order Code US and Canada:
    KXTBPLLREM
  • EAN:
    8015644004989
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.029 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Gross Weight:
    0.031 kg
  • Package Level 1 EAN:
    8015644004989

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT1, XT3
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    46171501
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • IDEA Granular Category Code (IGCC):
    7344 >> Padlocks
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links