Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. C

General Information

  • Extended Product Type:
    MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. C
  • Product ID:
    1SDA066632R1
  • EAN:
    8015644693640
  • Catalog Description:
    MOL-S XT2-XT4 >KEY LOCK RONIS EQ.FEL. C
  • Long Description:
    KEY LOCK RONIS EQUAL FELLOW C FOR MOTOR OPERATOR BETWEEN MORE C.BREAKERS XT2-XT4

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXTCEMOLC
  • EAN:
    8015644693640
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    8015644693640

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT2, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links