You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FLA. x THE COMPART. DOOR x RC XT4 F/P 4p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FLA. x THE COMPART. DOOR x RC XT4 F/P 4p

General Information

  • Extended Product Type:
    FLA. x THE COMPART. DOOR x RC XT4 F/P 4p
  • Product ID:
    1SDA066649R1
  • EAN:
    8015644693732
  • Catalog Description:
    FLA. x THE COMPART. DOOR x RC XT4 F/P 4p
  • Long Description:
    FLANGE FOR THE COMPARTMENT DOOR FOR RESIDUAL CURRENT RC FOUR-POLE FOR C.BREAKER FIXED-PLUG-IN XT4

Ordering

  • Order Code US and Canada:
    KXT4EFLARCFP-4
  • EAN:
    8015644693732
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    161 mm
  • Package Level 1 Height:
    210 mm
  • Package Level 1 Depth / Length:
    12 mm
  • Package Level 1 Gross Weight:
    3 kg
  • Package Level 1 EAN:
    8015644693732

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002040 - Protective cover for control circuit devices
  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links