You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LTC XT1 4p TERMINAL COVERS LOW 2pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LTC XT1 4p TERMINAL COVERS LOW 2pcs

General Information

  • Extended Product Type:
    LTC XT1 4p TERMINAL COVERS LOW 2pcs
  • Product ID:
    1SDA066656R1
  • EAN:
    8015644005658
  • Catalog Description:
    LTC XT1 4p TERMINAL COVERS LOW 2pcs
  • Long Description:
    LOW TERMINAL-COVERS FOUR-POLE 2pcs XT1

Ordering

  • Order Code US and Canada:
    KXT1LTC-4
  • E-Number (Finland):
    3638734
  • EAN:
    8015644005658
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    0.061 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.064 kg
  • Package Level 1 EAN:
    8015644005658

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT1
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002268 - Cover cap for rail terminal bar
  • ETIM 7:
    EC002268 - Cover cap for rail terminal bar
  • ETIM 8:
    EC002268 - Cover cap for rail terminal bar
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27400635
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links