You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT ES XT1 3pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT ES XT1 3pcs

General Information

  • Extended Product Type:
    KIT ES XT1 3pcs
  • Product ID:
    1SDA066889R1
  • EAN:
    8015644007737
  • Catalog Description:
    KIT ES XT1 3pcs
  • Long Description:
    EXTENDED FRONT TERMINALS DISTANCE 3pcs XT1

Ordering

  • Order Code US and Canada:
    KXT1ES-3PC
  • E-Number (Finland):
    3642217
  • EAN:
    8015644007737
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.281 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Gross Weight:
    0.296 kg
  • Package Level 1 EAN:
    8015644007737

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT1
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • UNSPSC:
    39121432
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links