Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT x CONNECTION PR212/CI XT2-XT4 W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT x CONNECTION PR212/CI XT2-XT4 W

General Information

  • Extended Product Type:
    KIT x CONNECTION PR212/CI XT2-XT4 W
  • Product ID:
    1SDA066987R1
  • EAN:
    8015644008932
  • Catalog Description:
    KIT x CONNECTION PR212/CI XT2-XT4 W
  • Long Description:
    KIT CONNECTORS FOR PR212/CI FOR EKIP M-LRIU FOR WITHDRAWABLE C.BREAKER XT2-XT4

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXTCECCIW
  • EAN:
    8015644008932
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.07 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    8015644008932

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT2, XT4
  • Suitable for Product Class:
    SACE Tmax XT
  • Version:
    W

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links