Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: OPENING SOLENOID for RC XT4 F/P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OPENING SOLENOID for RC XT4 F/P

General Information

  • Extended Product Type:
    OPENING SOLENOID for RC XT4 F/P
  • Product ID:
    1SDA067209R1
  • EAN:
    8015644011185
  • Catalog Description:
    OPENING SOLENOID for RC XT4 F/P
  • Long Description:
    OPENING SOLENOID for RC XT4 F/P

Ordering

  • Order Code US and Canada:
    KXT4ESARCFP
  • EAN:
    8015644011185
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.8 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    8015644011185

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Spare Parts
  • Product Name:
    Spare Part
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT4
  • Suitable for Product Class:
    Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links