Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XT2L 160 BREAKING PART 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XT2L 160 BREAKING PART 4p F F

General Information

  • Extended Product Type:
    XT2L 160 BREAKING PART 4p F F
  • Product ID:
    1SDA068171R1
  • EAN:
    8015644696177
  • Catalog Description:
    XT2L 160 BREAKING PART 4p F F
  • Long Description:
    BREAKING PART TMAX XT2L 160 FIXED FOUR-POLE WITH FRONT TERMINALS

Ordering

  • E-Number (Finland):
    3640557
  • EAN:
    8015644696177
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    215 mm
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Gross Weight:
    1.3 kg
  • Package Level 1 EAN:
    8015644696177

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    Nr. Operations 240 cycles per hour
    Nr. Operations 25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    CBBU
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (240 V AC) 150 kA
    (380 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 60 kA
    (525 V AC) 36 kA
    (690 V AC) 15 kA
    (250 V DC) 2 Poles in Series 85 kA
    (500 V DC) 3 Poles in Series 85 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (240 V AC) 150 kA
    (380 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 60 kA
    (525 V AC) 36 kA
    (690 V AC) 18 kA
    (250 V DC) 2 Poles in Series 85 kA
    (500 V DC) 3 Poles in Series 85 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Short-Circuit Performance Level:
    L
  • Standards:
    IEC
  • Sub-type:
    XT2
  • Terminal Connection Type:
    Fixed Circuit-Breakers
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds