You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT4N 250 BREAKING PART 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT4N 250 BREAKING PART 4p F F

General Information

  • Extended Product Type:
    XT4N 250 BREAKING PART 4p F F
  • Product ID:
    1SDA068178R1
  • EAN:
    8015644020750
  • Catalog Description:
    XT4N 250 BREAKING PART 4p F F
  • Long Description:
    BREAKING PART TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 58.5 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2351
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    03e9bd14-b6d0-4186-9ab3-b2fb278970e2 Italy (IT)
  • Simplified SCIP:
    8a9216c8-aa95-4981-9c57-c1df020e16dc France (FR)
    c34d76be-9923-40e0-b8f1-4464bfad69c7 Sweden (SE)
    356495e3-67c8-4193-810f-f9428da025e5 Germany (DE)
    e3ff7380-6cc7-4d80-8929-221f36c19fa4 Germany (DE)
    f0ae7b2c-e011-4bc5-9aec-662c4685c026 France (FR)
    63f093a3-ec35-47a7-892f-00b4a798e1f2 Netherlands (NL)
    f4d2b47f-28b7-4843-8fa5-05be4d645a55 Spain (ES)
    645ea2d6-4db6-4d31-97e3-1e09856e1c16 Netherlands (NL)
    08d702d7-4383-4d95-96a0-2a2afbbe14ed Poland (PL)
    073603d7-1e38-4381-91a2-f52de966c0f1 Norway (NO)
    f8a81c18-c8da-4db5-8c41-cf071e7a42c5 Finland (FI)
    c2dfbdf2-0e11-4e77-9b02-0d9902468d53 Netherlands (NL)
    efed6ba7-7f9b-4673-9f5b-c7091a6ec656 Germany (DE)
    8f75a2f1-e4f8-4997-99e5-690d6c6d477a Denmark (DK)
    0ce26abb-cbe4-493d-9f4d-96d415a92a1f Germany (DE)
    d9d46828-4dc0-4c3d-be54-8b85444cb209 Croatia (HR)
    6385a036-e5f6-4587-87e4-a8d2ffbdd15f Czech Republic (CZ)
    a0ddc63b-e66e-4a39-b15f-d763343a94f2 Poland (PL)
    1a20c1c7-f019-4624-93fe-d768d286c3d0 Netherlands (NL)
    79f74b0d-b14b-4418-a3c7-4f0b1f64c995 Netherlands (NL)
    3acac2fc-9b99-4a4a-9213-99c0872d821a Estonia (EE)
    cd6dd3b1-f2ba-442d-acca-06d88641549f Greece (GR)
    10b970e2-ea75-4ac0-a94a-0961214075ad Portugal (PT)
    d07a8875-3198-473f-852b-db3e2ec7742c Bulgaria (BG)
    3f844396-2752-4132-93ae-e51beba350a1 Sweden (SE)
    bfd7d743-3c9c-4943-ba72-cc5c34a7888b Poland (PL)

Ordering

  • E-Number (Finland):
    3641070
  • EAN:
    8015644020750
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    2.65 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    171 mm
  • Package Level 1 Height:
    215 mm
  • Package Level 1 Depth / Length:
    151 mm
  • Package Level 1 Gross Weight:
    3.1 kg
  • Package Level 1 EAN:
    8015644020750

Additional Information

  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Breaking Part
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT4
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links