You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT4 P FP 3p EF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT4 P FP 3p EF

General Information

  • Extended Product Type:
    XT4 P FP 3p EF
  • Product ID:
    1SDA068196R1
  • EAN:
    8015644020927
  • Catalog Description:
    XT4 P FP 3p EF
  • Long Description:
    FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT4

Ordering

  • Order Code US and Canada:
    KXT4PFPEF-3
  • E-Number (Finland):
    3641064
  • E-Number (Sweden):
    3182047
  • EAN:
    8015644020927
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1.04 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    155 mm
  • Package Level 1 Depth / Length:
    295 mm
  • Package Level 1 Gross Weight:
    1.19 kg
  • Package Level 1 EAN:
    8015644020927

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    e88dfe7d-fc34-479c-95e0-b22974958b58 Italy (IT)
  • Simplified SCIP:
    7a108e38-a782-4558-9739-f205c195b465 Sweden (SE)
    64bcde91-9adf-4a7e-8b62-2214bec1ca43 Poland (PL)
    2f361c03-693c-4398-979c-19f84286e118 Netherlands (NL)
    2b627208-b7f6-4dbd-b7f3-21f3c6f2a36f Estonia (EE)
    5538ec05-c4cb-45f8-bc93-de241709b14c Greece (GR)
    0d5050f5-8891-4f9b-9526-b3ebeb9e914b Portugal (PT)
    33eb760a-46df-42aa-b108-51cf882b6e2e Bulgaria (BG)
    9b9f2f96-dfad-414e-a128-92486baa349a France (FR)
    b7d58fa8-4ede-4c3b-8bea-96b0b433ae6a Sweden (SE)
    81cf02e1-6e21-425a-9fe3-f3558e0d785a Germany (DE)
    ed909b78-66f0-4b43-8592-f387ebda7638 Germany (DE)
    32ec024f-2cda-43c8-959f-39b7c6e5bbeb France (FR)
    cad40d0f-8fc4-4448-92b3-ebf1966dc27f Netherlands (NL)
    ffabd334-167f-4113-bf7f-4104de9e9ba7 Spain (ES)
    edaf2e87-48c0-474a-9c85-981eed023855 Netherlands (NL)
    a7d37367-8a35-4a68-ab96-a91fb252a412 Poland (PL)
    5c663446-822e-4084-9c71-99a90d561ca3 Norway (NO)
    2aa4ccae-fd91-4687-a580-0b1e918a3832 Finland (FI)
    031ca646-c7af-4f21-a1f5-342ea39d320c Netherlands (NL)
    853d3b07-3d70-4943-af31-057c457fefd3 Germany (DE)
    3468d8bb-78e9-456d-8b29-8f6c49a80fcf Denmark (DK)
    6ce285a8-512b-41bc-8adf-9e6e71b7860a Germany (DE)
    5a166692-160d-43eb-921f-d2c2e54f8911 Croatia (HR)
    1422328a-d717-4aae-9305-3f2bd669499b Czech Republic (CZ)
    e151aa48-9cc5-4b87-90ab-4e5b76444501 Poland (PL)
    575be689-10bc-4423-928c-e59090a5459e Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Fixed Part
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Uninterrupted Current (Iu):
    250 A
  • Standards:
    IEC, UL
  • Sub-type:
    XT4
  • Suitable For:
    XT4
  • Suitable for Product Class:
    SACE Tmax XT
  • Terminal Connection Type:
    Plug-In Circuit-Breakers
    Front Extended
  • Version:
    P

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links