Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XT4 W FP 3p EF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XT4 W FP 3p EF

General Information

  • Extended Product Type:
    XT4 W FP 3p EF
  • Product ID:
    1SDA068204R1
  • EAN:
    8015644021009
  • Catalog Description:
    XT4 W FP 3p EF
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT4

Ordering

  • E-Number (Finland):
    3641062
  • EAN:
    8015644021009
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    195 mm
  • Product Net Height:
    220 mm
  • Product Net Depth / Length:
    260 mm
  • Product Net Weight:
    1.5 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    195 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    260 mm
  • Package Level 1 Gross Weight:
    1.65 kg
  • Package Level 1 EAN:
    8015644021009

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    FP
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Uninterrupted Current (Iu):
    250 A
  • Standards:
    IEC 60947
  • Sub-type:
    XT4
  • Suitable For:
    XT4
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
    Front Extended
  • Version:
    W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds