You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1D 160 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1D 160 4p F F

General Information

  • Extended Product Type:
    XT1D 160 4p F F
  • Product ID:
    1SDA068209R1
  • EAN:
    8015644021054
  • Catalog Description:
    XT1D 160 4p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX XT1D 160 FIXED FOUR-POLE WITH FRONT TERMINALS

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    e76d8a62-6cd4-4181-8912-0a56883546ae Italy (IT)
  • Simplified SCIP:
    b2d041bd-b2a7-4d64-acae-dc4c46fdc389 Poland (PL)
    5016ea2b-9840-4a51-b226-a3713eaa84f4 Sweden (SE)
    cb238410-e7ad-4c34-aec6-91cf5fb4d99e Germany (DE)
    118566cb-e785-4d81-9bbc-f5aa2cc5b11d France (FR)
    ff02e3a5-aa59-4b5c-b71b-5619f21b7e74 Germany (DE)
    e5a1ccd4-032e-4e4a-9fc8-ab88abbe4edc Germany (DE)
    fee23db7-252d-447c-bb37-1cb068cb9e2b France (FR)
    04440351-297e-44f2-97d8-37d251b1ee9e Netherlands (NL)
    cd93ab6c-9071-46ed-a485-cfed87940e62 Spain (ES)
    61b3f3a1-a6b0-4f54-994a-ca95439a5c37 Netherlands (NL)
    d32ed55f-def2-4660-8b2d-1a9fc38cde15 Poland (PL)
    c3267009-cd4a-43b2-936e-6c01b2817408 Norway (NO)
    4260e385-4ba2-45a2-a414-dca53f88fdf4 Finland (FI)
    3ae89504-1189-4571-a171-16be7ff4bebc Netherlands (NL)
    bd4ce42c-99c8-4fd5-b34a-3d492b63ffda Germany (DE)
    bda7c8d4-2cfd-4bd4-bf05-dffe4fa36c2e Denmark (DK)
    6af9f44d-b7a8-4f84-bdf7-c8ebd07ca418 Croatia (HR)
    bf18ce5b-1418-427a-8eb0-7380d4ae1cd2 Czech Republic (CZ)
    302cefe3-1517-4fd4-a984-31167cd51155 Poland (PL)
    47a8b693-5a3f-445a-8301-f06408a7b705 Netherlands (NL)
    c1b87025-54f0-4128-987e-748b70888a2a Netherlands (NL)
    5504494d-10bf-47f7-a4a5-c5170aa6f279 Estonia (EE)
    9feb07a0-b8ec-452c-9a31-9e342abac6f2 Greece (GR)
    36a3cb3c-0936-43a6-86c6-3db7ccdfa0e4 Portugal (PT)
    1271e950-36c2-4203-b143-2024d2f02d53 Bulgaria (BG)
    d283c17e-b22c-4ef5-ba2c-361625361758 Sweden (SE)

Ordering

  • Order Code US and Canada:
    XT1DE4160DFF000XXX
  • EAN:
    8015644021054
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.4 kg
  • Package Level 1 EAN:
    8015644021054
  • Package Level 2 EAN:
    8015644021054

Additional Information

  • Brand / Label:
    ABB
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 2 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links