You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT3D 250 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT3D 250 3p F F

General Information

  • Extended Product Type:
    XT3D 250 3p F F
  • Product ID:
    1SDA068210R1
  • EAN:
    8015644021061
  • Catalog Description:
    XT3D 250 3p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX XT3D 250 FIXED THREE-POLE WITH FRONT TERMINALS

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    ec4e48ec-00ba-4292-a619-b515dc7db68e Italy (IT)
  • Simplified SCIP:
    d88241e5-1ed2-4c4b-81b8-8cf282685b79 France (FR)
    fe567b80-8b13-417f-87e3-055d07f3ff79 Sweden (SE)
    7da146d4-aeda-45b5-87a9-6a1edf93b776 Germany (DE)
    a136d772-6d86-418c-b05e-7407d7467a62 Germany (DE)
    dd7ff8d6-7a82-4087-85e3-04c1d2bfdb98 France (FR)
    651d7b94-5fb5-4994-b2e4-059e9225c2f1 Netherlands (NL)
    a0947815-fbae-48f5-8214-5d2c4556a13d Spain (ES)
    55327bf6-7c15-4472-a2e8-1e815f34b3d8 Netherlands (NL)
    83b31be7-99b8-4461-a756-00f817a3fc92 Poland (PL)
    851089e1-19a4-4b9e-97a6-4c042a68529e Norway (NO)
    32b9cc7f-e601-4ceb-bc63-38ccee0aa9ec Finland (FI)
    84f2b593-faed-456f-baef-b0db301fab12 Netherlands (NL)
    08098874-581e-4be6-aad1-cc21f09bf3f4 Germany (DE)
    918c74ed-9289-4cc4-ad0f-0aec4c32fed2 Denmark (DK)
    2829fcf2-97be-4400-b212-82d5f42cf768 Germany (DE)
    ba98d66c-4cf2-4f27-8d3d-f5ada16dcb72 Croatia (HR)
    88e559e2-2d39-402e-9e1a-d4d192161031 Czech Republic (CZ)
    d02566e6-8c4c-40d0-b6a0-61af01b43687 Poland (PL)
    777d07e1-742a-4174-be07-0ae1a710db3b Netherlands (NL)
    d2a11460-efe4-48e9-a6ed-6495e0e08494 Netherlands (NL)
    70b1a1b6-c1ae-4ee6-b8aa-0848c2db4b21 Estonia (EE)
    22dcc9b3-bf47-4727-8157-24200ac03d31 Greece (GR)
    677b3751-20b1-43f3-bf25-63e10472f139 Portugal (PT)
    ae82c7bd-7f6a-4fef-a0de-7a45060535e1 Bulgaria (BG)
    d97e1c44-fd80-44e8-97f7-c41ded3fc253 Sweden (SE)
    bffd33a1-a83b-47e9-9660-815ed3fe6465 Poland (PL)

Ordering

  • Order Code US and Canada:
    XT3DE3250DFF000XXX
  • EAN:
    8015644021061
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.566 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    153 mm
  • Package Level 1 Height:
    189 mm
  • Package Level 1 Depth / Length:
    158 mm
  • Package Level 1 Gross Weight:
    1.648 kg
  • Package Level 1 EAN:
    8015644021061

Additional Information

  • Connecting Capacity Main Circuit:
    Busbar 85..192 mm²
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 17.8 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Lasttrennschalter
  • Product Type:
    Switch Disconnector
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 3 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Recommended Screw Driver:
    Main Circuit M8
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    XT3
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    8 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0409

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links