Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: XT3D 250 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT3D 250 4p F F

General Information

  • Extended Product Type:
    XT3D 250 4p F F
  • Product ID:
    1SDA068211R1
  • EAN:
    8015644021078
  • Catalog Description:
    XT3D 250 4p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX XT3D 250 FIXED FOUR-POLE WITH FRONT TERMINALS

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    e9c6d324-757f-48e7-bcdb-71ddc679e1a6 Italy (IT)
  • Simplified SCIP:
    09e59157-9a80-4d0b-a96b-ca3fcf041587 Spain (ES)
    ae097e24-1f0e-4d45-875a-ab8a8f7f4c7c Netherlands (NL)
    579dfffc-2df8-4e0a-bd67-8cd347059ea7 France (FR)
    9dca8b95-bf16-48da-805c-3ac6bd2c93e3 Poland (PL)
    97fc13ce-c76f-404e-849d-ba3cc9ef3299 Norway (NO)
    ce1fdca3-1381-4b22-92f5-aebf21d01755 Finland (FI)
    eb24a2c0-5b14-4d6c-b82c-2ba2f39194b4 Netherlands (NL)
    f2a7b74c-7168-4a73-bb69-9fe6fd8562b0 Germany (DE)
    eef500b1-2d8b-40d1-970d-a8e47cf60115 Denmark (DK)
    3206c531-2472-43fb-b192-c2fa073ac982 Germany (DE)
    915cae97-4683-4306-bb7e-e7aa51db743b Croatia (HR)
    17bb9463-f7c2-4e49-aea3-cb46f5422ecf Czech Republic (CZ)
    b6977f81-6257-4890-8e45-68d0b0a1ab66 Poland (PL)
    b06d40a7-227b-46be-9e3f-6444c79fabc0 Netherlands (NL)
    dd6fd401-4c8e-40b7-bd46-937f15388300 Netherlands (NL)
    1ded47ec-519d-4059-afbf-64e7d15ce90d Estonia (EE)
    1e4f5ffa-42fa-4325-8eda-0c1264d5c8d6 Greece (GR)
    0f97ef4e-68b6-42f7-a751-a860a51d8168 Portugal (PT)
    9d8722c8-4c00-40d6-8c45-a33aa2ff4776 Bulgaria (BG)
    242feccf-8a59-40a3-8806-8830e49caad2 Sweden (SE)
    59b41818-a354-451d-9918-d76235832f5e Poland (PL)
    de42e012-8005-4f57-a3a0-7c563d8e8c51 Sweden (SE)
    1f19022b-6705-4212-bbbd-3d8d8929e804 Germany (DE)
    f2ff25db-12d2-42f8-bcf9-f0629129e1f9 Germany (DE)
    a04f2fd5-c875-4882-9c47-4fa8ab334949 France (FR)
    8ad73bd8-c066-42ac-8a88-f3303a455335 Netherlands (NL)

Ordering

  • Order Code US and Canada:
    XT3DE4250DFF000XXX
  • EAN:
    8015644021078
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    2.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    155 mm
  • Package Level 1 Height:
    190 mm
  • Package Level 1 Depth / Length:
    155 mm
  • Package Level 1 Gross Weight:
    2.13 kg
  • Package Level 1 EAN:
    8015644021078

Additional Information

  • Connecting Capacity Main Circuit:
    Busbar 85..192 mm²
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 17.8 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 3 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Recommended Screw Driver:
    Main Circuit M8
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    XT3
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    8 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0483

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links