You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT3S 250 TMD 100-1000 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT3S 250 TMD 100-1000 4p F F

General Information

  • Extended Product Type:
    XT3S 250 TMD 100-1000 4p F F
  • Product ID:
    1SDA068224R1
  • EAN:
    8015644021306
  • Catalog Description:
    XT3S 250 TMD 100-1000 4p F F
  • Long Description:
    C.BREAKER TMAX XT3S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 56.6 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2350
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

Ordering

  • Order Code US and Canada:
    XT3SE4100AFF000XXX
  • E-Number (Finland):
    3641023
  • EAN:
    8015644021306
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    2.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    155 mm
  • Package Level 1 Height:
    190 mm
  • Package Level 1 Depth / Length:
    155 mm
  • Package Level 1 Gross Weight:
    2.1 kg
  • Package Level 1 EAN:
    8015644021306

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 85..192 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 5.6 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    100 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1000 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 42.5 kA
    (230 V AC) 42.5 kA
    (240 V AC) 42.5 kA
    (380 V AC) 27 kA
    (415 V AC) 27 kA
    (440 V AC) 20 kA
    (500 V AC) 15 kA
    (525 V AC) 10 kA
    (690 V AC) 3 kA
    (250 V DC) 2 Poles in Series 27 kA
    (500 V DC) 3 Poles in Series 37.5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 40 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 6 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Recommended Screw Driver:
    Main Circuit M8
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    70...100 A
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT3
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    8 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0483

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links