Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FLANGE x THE COMPART. DOOR XT1..XT4 F/P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FLANGE x THE COMPART. DOOR XT1..XT4 F/P

General Information

  • Extended Product Type:
    FLANGE x THE COMPART. DOOR XT1..XT4 F/P
  • Product ID:
    1SDA068657R1
  • EAN:
    8015644025694
  • Catalog Description:
    FLANGE x THE COMPART. DOOR XT1..XT4 F/P
  • Long Description:
    FLANGE x THE COMPART. DOOR XT1..XT4 F/P

Ordering

  • EAN:
    8015644025694
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    71 mm
  • Package Level 1 Height:
    88 mm
  • Package Level 1 Depth / Length:
    12 mm
  • Package Level 1 Gross Weight:
    0.021 kg
  • Package Level 1 EAN:
    8015644025694

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Spare Parts
  • Product Name:
    Spare Part
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT1
    XT2
    XT3
    XT4
  • Suitable for Product Class:
    Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds