Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PB 25mm 4pcs XT2-XT4 3p PAR.DIV.PH.LOW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PB 25mm 4pcs XT2-XT4 3p PAR.DIV.PH.LOW

General Information

  • Extended Product Type:
    PB 25mm 4pcs XT2-XT4 3p PAR.DIV.PH.LOW
  • Product ID:
    1SDA069062R1
  • EAN:
    8015644697587
  • Catalog Description:
    PB 25mm 4pcs XT2-XT4 3p PAR.DIV.PH.LOW
  • Long Description:
    KIT PARTITIONS DIV. PHASE LOW FOR THREE-POLE H=25 MM 4pcs XT2-XT4

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • EAN:
    8015644697587
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.047 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.049 kg
  • Package Level 1 EAN:
    8015644697587

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT2, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002273 - Phase barrier plate
  • ETIM 7:
    EC002273 - Phase barrier plate
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds