Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2V 2000 Ekip Dip LI 3p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

E4.2V 2000 Ekip Dip LI 3p F HR

General Information

  • Extended Product Type:
    E4.2V 2000 Ekip Dip LI 3p F HR
  • Product ID:
    1SDA071101R1
  • EAN:
    8015644749514
  • Catalog Description:
    E4.2V 2000 Ekip Dip LI 3p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E4.2V 2000 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

Ordering

  • Order Code US and Canada:
    Z4VTEKBA000A000000XX
  • EAN:
    8015644749514
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    384 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    56 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    63 kg
  • Package Level 1 EAN:
    8015644749514

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 10000 cycle
    Ue = 500 ... 690 V 10000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    425 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (380 V AC) 150 kA
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (660 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 100 kA
    for 3 s 75 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (525 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Release:
    Ekip Dip LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0171  

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds