Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E4.2V 2000 Ekip Dip LSI 3p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E4.2V 2000 Ekip Dip LSI 3p F HR

General Information

  • Extended Product Type:
    E4.2V 2000 Ekip Dip LSI 3p F HR
  • Product ID:
    1SDA071102R1
  • EAN:
    8015644749521
  • Catalog Description:
    E4.2V 2000 Ekip Dip LSI 3p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E4.2V 2000 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    5db9272f-d385-4a4a-a0e6-73274e7613b2 Italy (IT)

Ordering

  • Order Code US and Canada:
    Z4VTEKBB000A000000XX
  • EAN:
    8015644749521
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    384 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    56 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    63 kg
  • Package Level 1 EAN:
    8015644749521

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 10000 cycle
    Ue = 500 ... 690 V 10000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    425 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (380 V AC) 150 kA
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (660 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 100 kA
    for 3 s 75 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (525 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Dip LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0171  

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links