Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E2.2B 2000 Ekip Hi-Touch LSI 4p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E2.2B 2000 Ekip Hi-Touch LSI 4p F HR

General Information

  • Extended Product Type:
    E2.2B 2000 Ekip Hi-Touch LSI 4p F HR
  • Product ID:
    1SDA071658R1
  • EAN:
    8015644755089
  • Catalog Description:
    E2.2B 2000 Ekip Hi-Touch LSI 4p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2B 2000 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/HI-TOUCH-LSI R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2361
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    667c4a37-79ce-45c2-8ca3-b471370de1be Italy (IT)
  • Simplified SCIP:
    64d7ee9f-0eb5-4c2c-81cf-617babdfebf0 Belgium (BE)
    b339dda8-caf7-47f4-87fe-ba9d0bac1c1e Spain (ES)
    fc62015f-7a95-49b5-b916-7fde5f4776cd Hungary (HU)
    ba7674ce-42b8-4278-8217-bdc0fad7a466 Bulgaria (BG)
    6a43f144-d0ec-47b8-8562-03562ff41320 France (FR)
    a8be6f10-8cf9-4d2d-a9f3-1ece9ba93ec7 Croatia (HR)
    1830d748-22c8-4287-b334-9381a8c041fe Hungary (HU)
    3125c58b-c945-4554-bd04-a37c91a1659b Poland (PL)
    75cce31e-7708-4640-8b67-fce9550548a8 Norway (NO)
    d0445ad0-dee6-4558-a283-d19ecb192691 Czech Republic (CZ)
    9f7f0d71-ff9a-4225-8a7c-ca24be918d7b Netherlands (NL)
    b1c4dddc-7237-4a6c-ad93-a5075d7b5569 Finland (FI)
    e77b3cfd-f229-4a67-8728-ace277c26c48 Estonia (EE)
    32a49850-cb22-40ff-8251-2053f1f53f9e Greece (GR)
    0bb319d8-e9df-4203-be84-c8d5e5996126 France (FR)
    36e3e386-793f-4ff3-b4c2-999e00c6a1b1 Sweden (SE)
    1b53b463-38bc-4f96-8d14-3874de078acf Belgium (BE)
    0b20c1cd-154b-4c7d-8c04-fd2c9bedc5fc Germany (DE)
    1b65553e-fdea-4b4e-a871-a579cf31cc4a Germany (DE)
    e50b2ec0-c1d4-43c9-83e4-c54bcbac60de Germany (DE)
    42ee380e-d56b-48ed-b5f0-a7f9fd251ecf Germany (DE)
    782b575b-77d9-4949-9cc9-665b61fe57cc Denmark (DK)
    cb274626-f649-402f-9295-8cd578c10742 Poland (PL)
    7b56795d-fdcc-48d7-b80a-5314286b5b52 Poland (PL)
    3071c3b1-c8c7-47e0-97eb-075381187c3a Sweden (SE)
    33e98cee-0054-4629-bdea-ad215c19c860 Portugal (PT)

Ordering

  • Order Code US and Canada:
    ZBBTEKBJ200A000000XX
  • EAN:
    8015644755089
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    366 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    53 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    58 kg
  • Package Level 1 EAN:
    8015644755089

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 10000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    212 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 42 kA
    (230 V AC) 42 kA
    (380 V AC) 42 kA
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
    for 3 s 42 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
    (500 V AC) 42 kA
    (525 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Hi-Touch LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0123

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links