Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E1.2C 630 Ekip Dip LI 3p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E1.2C 630 Ekip Dip LI 3p WMP

General Information

  • Extended Product Type:
    E1.2C 630 Ekip Dip LI 3p WMP
  • Product ID:
    1SDA072061R1
  • EAN:
    8015644759117
  • Catalog Description:
    E1.2C 630 Ekip Dip LI 3p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 630 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 76.4 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2360
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    6d0618cd-f996-4662-adae-243f2e4b7d2d Italy (IT)
  • Simplified SCIP:
    3e4c32f2-0152-4b79-956c-78fac43e4f1d Portugal (PT)
    d24a5f5d-b996-4aec-87f5-401f22fb07f4 Czech Republic (CZ)
    2e824420-42b6-4c26-89b7-55f28841713a Hungary (HU)
    7356938d-a8f9-4a9a-a09c-cc77e6c38b5a Belgium (BE)
    07aac190-8338-445a-bebd-d83961e3b4c9 Spain (ES)
    b4802db9-d00f-4106-9cdc-ae9f7b6a3065 Poland (PL)
    10344ac5-e15b-4fff-8c12-45e768934b85 Norway (NO)
    c22ef2e6-876f-45aa-9cdd-cd5f2831e80e Hungary (HU)
    a2d05866-8d14-43c1-92ec-c8c25e38fcf3 Germany (DE)
    ecf34d83-7755-403f-ac89-dec110fea1b3 Germany (DE)
    713a103d-c92e-4590-ace9-e5a2941045b8 Denmark (DK)
    39e876f3-76fc-4063-b826-6e54161ced30 Belgium (BE)
    58af985b-d93c-4047-b817-c4dfec054832 France (FR)
    7980b906-4af8-4a4e-8ba1-7d450a73a248 Greece (GR)
    a5d2cc05-777f-4c5c-99c0-f78341191a6c Finland (FI)
    5be4b23e-1579-4292-ba45-c9b0f89a7468 Netherlands (NL)
    ee6468e7-bf66-45fb-b7d1-e05d05f926b1 Estonia (EE)
    78e3eb1f-8292-4ad4-9411-2cca971ad535 Sweden (SE)
    076fbb0c-6d30-4190-89a7-2ff0bd71375f France (FR)
    6b53f1cf-450b-4cfe-9dca-11f7fa9225dc Croatia (HR)
    496a7ec8-8654-47ad-80f9-0d9369270a3a Germany (DE)
    4f079a12-afb9-4dc8-bda0-74fa89c2b830 Germany (DE)
    7286fdb5-2792-44c0-b18f-17b13185ff34 Poland (PL)
    235ab62a-4002-4e8c-b76e-4437dc0737bd Poland (PL)
    c9e3937e-08ae-4935-afac-22b20205b604 Sweden (SE)
    4aaf67ee-49d6-415e-839f-cd03747b6ba9 Bulgaria (BG)

Ordering

  • Order Code US and Canada:
    Z1CNEEAA000A000000XX
  • EAN:
    8015644759117
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    278 mm
  • Product Net Height:
    363.5 mm
  • Product Net Depth / Length:
    271 mm
  • Product Net Weight:
    18 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    270 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    20 kg
  • Package Level 1 EAN:
    8015644759117

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    62 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    630 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 42 kA
    (660 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
    for 3 s 24 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 42 kA
    (525 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Release:
    Ekip Dip LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Version:
    W
  • CAD Dimensional Drawing:
    1SDH001252R0024

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links