You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1.2N 1000 Ekip Touch LSI 3p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E1.2N 1000 Ekip Touch LSI 3p WMP

General Information

  • Extended Product Type:
    E1.2N 1000 Ekip Touch LSI 3p WMP
  • Product ID:
    1SDA072155R1
  • EAN:
    8015644760052
  • Catalog Description:
    E1.2N 1000 Ekip Touch LSI 3p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 1000 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 76.4 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2360
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    15f34f5c-7f44-4e60-95a9-1bb5c54f2362 Italy (IT)
  • Simplified SCIP:
    f73f8616-3f07-414f-91ee-360459e0ec96 Spain (ES)
    d4a5736a-f8f6-45a3-9b39-2381fc362254 Belgium (BE)
    6801f153-d2f9-4ee0-b597-fb1f92c813e4 Hungary (HU)
    6227705a-cb64-432f-b0b2-972e1a6e957a Poland (PL)
    1a657bc4-1231-4454-9341-e85880940c5d Norway (NO)
    ca8132d3-4fb9-4637-bc18-e01f62d419ae Hungary (HU)
    014d2798-185d-411e-8f36-3c14579d8d1f Estonia (EE)
    4584f3f1-4fa1-4df0-8a9c-1e62e8ab0250 Netherlands (NL)
    473dff1f-9b89-4c51-8848-1e1319c3664a Greece (GR)
    1d87150c-8aba-4696-a4f1-a6d84fcabf13 Finland (FI)
    dd213c4a-5a68-49da-bf0d-94875a6c3bea France (FR)
    1088d601-9e95-4cce-b326-aeb826ee2c02 Belgium (BE)
    018ab276-40af-4002-b283-178671865e1c Sweden (SE)
    543943b0-600a-4e64-bf22-7ce10151df59 Germany (DE)
    61852cd8-d50a-46f9-a864-c0cafb7a59f3 Germany (DE)
    4b3ad909-a7fd-4d87-8ee4-ead1a48a9551 Denmark (DK)
    6bcbe27c-c2d9-4388-a4c5-d35c86261a67 France (FR)
    a324a0de-86a6-45e5-8bd6-9deb9dfc3d17 Croatia (HR)
    7409643c-dfda-4cb9-8e71-1cdd7e8d2b70 Germany (DE)
    5d47ab6d-45a0-410f-8851-e1175e3af944 Germany (DE)
    e2294aea-b7ef-4f10-8e83-f7f96879c3fe Sweden (SE)
    24197ea0-a7c8-48c2-9138-f64e040c42d0 Portugal (PT)
    82b34a3c-2df2-4b1c-884d-b8f482cf99ce Bulgaria (BG)
    944f8bc8-fa8d-480f-9c50-ee9a65299888 Poland (PL)
    5a96078a-aecd-45a0-beea-8107899a3248 Poland (PL)
    f3f19613-068d-4d81-be0a-77e3aee4c436 Czech Republic (CZ)

Ordering

  • Order Code US and Canada:
    Z1NQEGAE000A000000XX
  • EAN:
    8015644760052
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    278 mm
  • Product Net Height:
    363.5 mm
  • Product Net Depth / Length:
    271 mm
  • Product Net Weight:
    18 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    270 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    20 kg
  • Package Level 1 EAN:
    8015644760052

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    156 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 66 kA
    (230 V AC) 66 kA
    (380 V AC) 66 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 50 kA
    (660 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    Ekip Touch LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Version:
    W
  • CAD Dimensional Drawing:
    1SDH001252R0024

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links