You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1.2N 1000 Ekip Touch LSI 4p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E1.2N 1000 Ekip Touch LSI 4p WMP

General Information

  • Extended Product Type:
    E1.2N 1000 Ekip Touch LSI 4p WMP
  • Product ID:
    1SDA072785R1
  • EAN:
    8015644766351
  • Catalog Description:
    E1.2N 1000 Ekip Touch LSI 4p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 1000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 76.4 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2360
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    eb2fbb54-cdad-4a75-a43b-ad2fbaee8304 Italy (IT)
  • Simplified SCIP:
    d0e5b50f-74ef-4af5-b904-fcf58ea8613b Sweden (SE)
    c946881b-efda-48b0-b65b-b0bb7b3970e6 Belgium (BE)
    dfdc8af1-6b08-4f65-a2bc-6848e7531609 Spain (ES)
    6bf1f26a-abe3-451f-aab5-638a0f562b1f France (FR)
    826c6292-b48b-4439-9215-83a7482c96e8 Hungary (HU)
    a29e6223-1358-48bc-863c-29d51f329ad8 Norway (NO)
    87dfc689-722e-4f35-9b2a-f37cc92b628e Hungary (HU)
    cb469ed7-f28d-4d1d-a3ed-75c10acc746e Poland (PL)
    54c940fa-dc66-4873-95ea-1a2f85c310b2 France (FR)
    93706396-7c53-4eaf-a8a2-d72f6c9d052e Germany (DE)
    80f6e01c-e3c3-4c64-9c6f-e8e60c432cf1 Croatia (HR)
    6bb852d8-e4ff-46a9-ad07-74d2d9899ba0 Denmark (DK)
    1989e5c1-0ca9-48f8-8803-761ef4668c43 Germany (DE)
    9dcd1e31-c962-4e6b-b854-2a1ba7981373 Germany (DE)
    c2e41493-ff16-4b28-b1cd-4071126a9446 Finland (FI)
    7183a817-6f0d-406c-b104-2ae06e900642 Germany (DE)
    d82bd8e1-35be-4bd4-9059-72010ac3d360 Belgium (BE)
    66589042-9bdf-4e70-b90c-0ae0d8c8ceae Sweden (SE)
    d23f8f12-ac63-4da9-a727-6bbffe1e689c Netherlands (NL)
    f9cb7ef5-d2f0-44a5-80c2-bda21cd7acbc Estonia (EE)
    12174979-887c-49fe-a4a9-80e7ab3d73bf Greece (GR)
    e5ac665b-47f8-4af2-a28d-74798fd0cd44 Poland (PL)
    814299a7-49f9-41fd-a221-d9696be1ea16 Poland (PL)
    183b7ea2-89da-452b-a82d-9b309a29a0aa Czech Republic (CZ)
    b52a4c52-6101-4b84-902f-491616fde2f2 Portugal (PT)
    ba85a38f-ecfe-4b82-8cbc-cda67744c5df Bulgaria (BG)

Ordering

  • Order Code US and Canada:
    ZANQEGAE000A000000XX
  • EAN:
    8015644766351
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    348 mm
  • Product Net Height:
    363.5 mm
  • Product Net Depth / Length:
    271 mm
  • Product Net Weight:
    20 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    350 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    23 kg
  • Package Level 1 EAN:
    8015644766351

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    156 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 66 kA
    (230 V AC) 66 kA
    (380 V AC) 66 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 50 kA
    (660 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    Ekip Touch LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Version:
    W
  • CAD Dimensional Drawing:
    1SDH001252R0065

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links