You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M E1.2 220-250 VAC/DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M E1.2 220-250 VAC/DC

General Information

  • Extended Product Type:
    M E1.2 220-250 VAC/DC
  • Product ID:
    1SDA073711R1
  • EAN:
    8015644776442
  • Catalog Description:
    M E1.2 220-250 VAC/DC
  • Long Description:
    GEARED MOTOR DEVICE 220...250V AC-DC E1.2

Ordering

  • Order Code US and Canada:
    ZE1M5
  • EAN:
    8015644776442
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    162 mm
  • Product Net Depth / Length:
    92 mm
  • Product Net Weight:
    0.768 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    162 mm
  • Package Level 1 Depth / Length:
    92 mm
  • Package Level 1 Gross Weight:
    0.808 kg
  • Package Level 1 EAN:
    8015644776442

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    220...250 V
  • Standards:
    IEC
  • Suitable For:
    E1.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 8:
    EC001030 - Motor operator for power circuit-breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370412
  • IDEA Granular Category Code (IGCC):
    4872 >> Motor operator for power circuit-breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links