Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M E2.2...E6.2 220-250 VAC/DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

M E2.2...E6.2 220-250 VAC/DC

General Information

  • Extended Product Type:
    M E2.2...E6.2 220-250 VAC/DC
  • Product ID:
    1SDA073725R1
  • EAN:
    8015644776589
  • Catalog Description:
    M E2.2...E6.2 220-250 VAC/DC
  • Long Description:
    GEARED MOTOR DEVICE 220...250V AC-DC E2.2...E6.2

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZEBM5
  • EAN:
    8015644776589
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    124 mm
  • Product Net Height:
    184 mm
  • Product Net Depth / Length:
    198 mm
  • Product Net Weight:
    1.944 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    124 mm
  • Package Level 1 Height:
    184 mm
  • Package Level 1 Depth / Length:
    198 mm
  • Package Level 1 Gross Weight:
    2.046 kg
  • Package Level 1 EAN:
    8015644776589

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    220...250 V
  • Standards:
    IEC
  • Suitable For:
    E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 8:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 9:
    EC001030 - Motor operator for power circuit-breaker
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370412
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links