You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AUX 4Q 400V E1.2-XT7-XT7M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

AUX 4Q 400V E1.2-XT7-XT7M

General Information

  • Extended Product Type:
    AUX 4Q 400V E1.2-XT7-XT7M
  • Product ID:
    1SDA073750R1
  • EAN:
    8015644776831
  • Catalog Description:
    AUX 4Q 400V E1.2-XT7-XT7M
  • Long Description:
    4 CHANGEOVER CONTACT OPEN-CLOSED V < 400V AC E1.2-XT7-XT7M

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZE1AUX4
  • EAN:
    8015644776831
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    220 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    500 mm
  • Product Net Weight:
    0.146 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    220 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    500 mm
  • Package Level 1 Gross Weight:
    0.146 kg
  • Package Level 1 EAN:
    8015644776831

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Auxiliary Contacts CO (SPDT):
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • ETIM 9:
    EC000041 - Auxiliary contact block
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Object Classification Code:
    Q
  • UNSPSC:
    39121522
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links