You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PBC Prot.Pushb. AP/CH D=4mm E2.2..E6.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PBC Prot.Pushb. AP/CH D=4mm E2.2..E6.2

General Information

  • Extended Product Type:
    PBC Prot.Pushb. AP/CH D=4mm E2.2..E6.2
  • Product ID:
    1SDA073859R1
  • EAN:
    8015644777920
  • Catalog Description:
    PBC Prot.Pushb. AP/CH D=4mm E2.2..E6.2
  • Long Description:
    PROTECTION TRANSPARENT ON THE OPENING AND CLOSING PUSH-BUTTONS PADLOCKABLE D=4 MM E2.2...E6.2

Ordering

  • Order Code US and Canada:
    ZEBPBC4
  • EAN:
    8015644777920
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.034 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Gross Weight:
    0.034 kg
  • Package Level 1 EAN:
    8015644777920

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002040 - Protective cover for control circuit devices
  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • Object Classification Code:
    Q
  • UNSPSC:
    39121326
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371207
  • IDEA Granular Category Code (IGCC):
    4480 >> Protective cover for contact element pushbutton
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links