You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IP54 Flange different keys E2.2...E6.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

IP54 Flange different keys E2.2...E6.2

General Information

  • Extended Product Type:
    IP54 Flange different keys E2.2...E6.2
  • Product ID:
    1SDA073867R1
  • EAN:
    8015644778002
  • Catalog Description:
    IP54 Flange different keys E2.2...E6.2
  • Long Description:
    IP54 FLANGE PROTECTION WITH KEYS LOCK SEVERAL E2.2...E6.2

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZEBFLG54DK
  • EAN:
    8015644778002
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    2.46 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    364 mm
  • Package Level 1 Height:
    132 mm
  • Package Level 1 Depth / Length:
    424 mm
  • Package Level 1 Gross Weight:
    2.676 kg
  • Package Level 1 EAN:
    8015644778002

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • ETIM 9:
    EC002040 - Protective cap for command devices
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371207
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links