You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E6.2 W FP Iu=6300 or X version 3p HR HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E6.2 W FP Iu=6300 or X version 3p HR HR

General Information

  • Extended Product Type:
    E6.2 W FP Iu=6300 or X version 3p HR HR
  • Product ID:
    1SDA073920R1
  • EAN:
    8015644778538
  • Catalog Description:
    E6.2 W FP Iu=6300 or X version 3p HR HR
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E6.2 6300 THREE-POLE WITH REAR HORIZONTAL TERMINALS (VERS. X)

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    Z6C6XA0XX
  • EAN:
    8015644778538
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    803 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    87 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    570 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Gross Weight:
    96 kg
  • Package Level 1 EAN:
    8015644778538

Additional Information

  • Current Type:
    AC
  • Number of Poles:
    3
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Fixed Part
  • Product Type:
    Fixed Part
  • Rated Current (In):
    6300 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
    800 V AC
    900 V AC
  • Rated Uninterrupted Current (Iu):
    6300 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Standards:
    IEC
  • Sub-type:
    E6.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    W FP

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • ETIM 9:
    EC002043 - Chassis part power circuit breaker
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39121616
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links