Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E6.2 W FP Iu=6300 or X version 4p/f HRHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E6.2 W FP Iu=6300 or X version 4p/f HRHR

General Information

  • Extended Product Type:
    E6.2 W FP Iu=6300 or X version 4p/f HRHR
  • Product ID:
    1SDA073922R1
  • EAN:
    8015644778552
  • Catalog Description:
    E6.2 W FP Iu=6300 or X version 4p/f HRHR
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E6.2 6300 FOUR-POLE FULL SIZE WITH REAR HORIZONTAL TERMINALS (VERS. X)

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZEC6XA0XX
  • EAN:
    8015644778552
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    1069 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    112 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    570 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    1257 mm
  • Package Level 1 Gross Weight:
    123 kg
  • Package Level 1 EAN:
    8015644778552

Additional Information

  • Current Type:
    AC
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4 / f
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Fixed Part
  • Product Type:
    Fixed Part
  • Rated Current (In):
    6300 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Uninterrupted Current (Iu):
    6300 A
  • Standards:
    IEC
  • Sub-type:
    E6.2
  • Version:
    W FP

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • ETIM 9:
    EC002043 - Chassis part power circuit breaker
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39121616
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links