You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RELT-Ekip 2K-3 E1.2..E6.2-Tmax XT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

RELT-Ekip 2K-3 E1.2..E6.2-Tmax XT

General Information

  • Extended Product Type:
    RELT-Ekip 2K-3 E1.2..E6.2-Tmax XT
  • Product ID:
    1SDA074169R1
  • EAN:
    8015644781026
  • Catalog Description:
    RELT-Ekip 2K-3 E1.2..E6.2-Tmax XT
  • Long Description:
    RELT-EKIP 2K-3 MODULE DE SIGNALISATION 2 CONTACT INPUT ET 2 OUTPUT E1.2..E6.2-XT7-XT7M-XT2-XT4-XT5-XT7-XT7M

Ordering

  • Order Code US and Canada:
    ZEB2K3
  • EAN:
    8015644781026
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    8015644781026

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2, E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371392
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links