Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: EKIP SUPPLY 110-240VAC/DC E1.2..E6.2-XT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

EKIP SUPPLY 110-240VAC/DC E1.2..E6.2-XT

General Information

  • Extended Product Type:
    EKIP SUPPLY 110-240VAC/DC E1.2..E6.2-XT
  • Product ID:
    1SDA074172R1
  • EAN:
    8015644781057
  • Catalog Description:
    EKIP SUPPLY 110-240VAC/DC E1.2..E6.2-XT
  • Long Description:
    EKIP SUPPLY POWER SUPPLY MODULE 110...240V AC-DC E1.2..E6.2-XT2-XT4-XT5-XT7-XT7M

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZEAPWRS
  • E-Number (Sweden):
    3186271
  • EAN:
    8015644781057
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    155 mm
  • Product Net Depth / Length:
    190 mm
  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    155 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    8015644781057

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2, E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    3592 >> Fieldbus, decentr. periphery - power supply module
  • Object Classification Code:
    Q
  • UNSPSC:
    32151802
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links