You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5D 400 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5D 400 3p F F

General Information

  • Extended Product Type:
    XT5D 400 3p F F
  • Product ID:
    1SDA100546R1
  • EAN:
    8056221006224
  • Catalog Description:
    XT5D 400 3p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX XT5D 400 FIXED THREE-POLE WITH FRONT TERMINALS

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2353
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    045f2cf1-be91-4bcd-b731-887c182e83ea Italy (IT)
  • Simplified SCIP:
    eca2a49d-5ad5-4433-9d0b-ae19f16d4e1e Netherlands (NL)
    dffb741f-f5c2-479b-9106-31c31ef4ba06 Spain (ES)
    6db88e9e-6479-44af-b0b8-e0992f955076 Netherlands (NL)
    258fdcfb-4302-4ea1-a8a1-7f689f5848a9 Germany (DE)
    b76a69cc-0ba2-4ce6-a88f-d186d6966edb Poland (PL)
    33c28849-7754-420d-b8c6-f0ccd6b8478a Norway (NO)
    22dbb777-bf42-4d24-b54c-a33d1ef48256 Finland (FI)
    cc90bdc9-48d5-47fe-8df3-adfc2441d412 Netherlands (NL)
    bf889582-80b0-49a5-9d4a-da0ae1270d58 Germany (DE)
    920585fb-c0f9-4371-9465-4fdf58eb943c Denmark (DK)
    2da870f5-97d8-4cab-8f69-149222185209 Croatia (HR)
    bc285540-b9a2-4b97-b115-6f6facc2c63a Czech Republic (CZ)
    2bc3ddfb-c0b7-4ba1-832a-334db1e85f80 Poland (PL)
    ae596363-cc3a-4281-ab4b-bdd592d898ba Netherlands (NL)
    105bada4-2430-485d-b15c-1103f09a8efc Netherlands (NL)
    5b1492c2-10b7-4d22-a2ba-8fdff2fc7c60 Estonia (EE)
    87d124d6-f585-4b1b-b84c-9bf107adccde Portugal (PT)
    2faf0f7f-1867-4b9d-a79d-316ffcf75e19 Bulgaria (BG)
    1b48d7d0-a21e-4f4a-90df-4ac8e1dd4efd Sweden (SE)
    29174ac2-3ba6-4cb6-85b4-21b8b9223727 Poland (PL)
    f7397b96-d7c2-48ef-b3ad-8111935e8936 France (FR)
    fc258431-4cd3-4234-a135-b43d565660b3 Sweden (SE)
    0a5b42b9-53bb-44c0-9816-693d5c0c3532 Greece (GR)
    6fb9b86c-8590-43e0-916b-4810ed98fa78 Germany (DE)
    0d8844a6-9003-453b-8076-a44f2f970364 Germany (DE)
    8fb7fda3-253d-427e-9d0b-e7bf2da3f504 France (FR)

Ordering

  • Order Code US and Canada:
    XT5DE340ADFF000XXX
  • EAN:
    8056221006224
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.775 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.263 kg
  • Package Level 1 EAN:
    8056221006224

Additional Information

  • Electrical Durability:
    120 cycles per hour
    7000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Current AC-23A (Ie):
    (400 V) 400 A
    (690 V) 400 A
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    5 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • RoHS Date:
    NA
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1115
    1SDH002065A1131

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links