You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2S/E9 1250 EkipHi-Tch LSIG 4pWMP 900V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2S/E9 1250 EkipHi-Tch LSIG 4pWMP 900V

General Information

  • Extended Product Type:
    E2.2S/E9 1250 EkipHi-Tch LSIG 4pWMP 900V
  • Product ID:
    1SDA104455R1
  • EAN:
    8015644065355
  • Catalog Description:
    E2.2S/E9 1250 EkipHi-Tch LSIG 4pWMP 900V
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E2.2S 1250 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/HI-TOUCH-LSIG R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    9BSREHAK200A000000XX
  • EAN:
    8015644065355
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    407 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    55 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644065355

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    176 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    Ekip Hi-Touch LSIG
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    W

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links