You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2S/E9 2000 Ekip Touch LSI 4p WMP 900V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2S/E9 2000 Ekip Touch LSI 4p WMP 900V

General Information

  • Extended Product Type:
    E2.2S/E9 2000 Ekip Touch LSI 4p WMP 900V
  • Product ID:
    1SDA104461R1
  • EAN:
    8015644065416
  • Catalog Description:
    E2.2S/E9 2000 Ekip Touch LSI 4p WMP 900V
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E2.2S 2000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSI R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    3a3e8883-e2aa-4cc7-abd2-9bf886e5d052 Italy (IT)
  • Simplified SCIP:
    50187ef4-589b-42a5-9ee9-5188f1e66423 Denmark (DK)
    49085f3d-657b-43d2-b7e8-35be2ed2b9af Bulgaria (BG)
    3949d9b3-c36c-4c9f-ba63-afe9b6058457 France (FR)
    2ae5a739-23bb-44a9-ba58-29e17368b03c Germany (DE)
    85c1c37d-3841-428f-b1c1-09390e1de338 Poland (PL)
    a261eee7-557a-439f-a1e6-0fc0f7075ea4 Sweden (SE)
    8d4865df-ae64-4a4f-a5e4-f5cdb28d08df Poland (PL)
    cc03e98b-26e3-4fd1-8592-d7abd6cf9b55 Norway (NO)
    0b1c139d-c452-4a59-a75b-f21256a435ee Croatia (HR)
    fb9bd4cd-621d-4075-a459-d7b17acfc6a6 Sweden (SE)
    3611ab18-c401-460e-be40-2cc3aa3488b8 Finland (FI)
    4b586c2a-1c5a-4571-9cb8-a2b84d465c30 Belgium (BE)
    9eed6934-0f77-4a65-aa94-348ab9a42375 Czech Republic (CZ)
    fe5f1635-eb10-48f2-b989-1c9e0e3f2db0 Germany (DE)
    b12f603c-8b93-49f1-9211-d84c8e1626c7 Germany (DE)
    18b7ab30-ab00-4db4-8fed-a5439340a2cc France (FR)
    76515298-45f7-4cf3-9698-ecf979ca1bd5 Germany (DE)
    b77dc1be-8b99-446a-a91c-ded6f8b4ac14 Poland (PL)
    753de1fa-04ac-4fdb-801c-a740422effd5 Hungary (HU)
    20df9bb0-3347-423b-8bc1-d7c794ecc19c Netherlands (NL)
    d1f7d52a-00f8-473f-94d1-64cf62f24dcf Spain (ES)
    49461d32-6b32-4b1b-a4ee-c311c5917290 Belgium (BE)
    43bcaab1-fc99-4eae-837f-375d7778da58 Estonia (EE)
    cc12493c-8ddd-4ecf-9b66-83e2fe461921 Hungary (HU)
    86bc9930-caaf-408e-a42a-0e5f94eac25d Greece (GR)
    ab9e1255-140f-4280-a0b5-593709f16763 Portugal (PT)

Ordering

  • Order Code US and Canada:
    9BSTEKAE000A000000XX
  • EAN:
    8015644065416
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    407 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    55 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644065416

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    450 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Release:
    Ekip Touch LSI
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    W

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links