You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E6.2H/E9 6300 Ekip Touch LSI 3p WMP 900V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E6.2H/E9 6300 Ekip Touch LSI 3p WMP 900V

General Information

  • Extended Product Type:
    E6.2H/E9 6300 Ekip Touch LSI 3p WMP 900V
  • Product ID:
    1SDA104634R1
  • EAN:
    8015644067144
  • Catalog Description:
    E6.2H/E9 6300 Ekip Touch LSI 3p WMP 900V
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E6.2H 6300 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSI R 6300 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    bd1411a1-e45f-40ae-97ab-9bb76504c4fc Italy (IT)
  • Simplified SCIP:
    a1b603df-d72f-483f-9be9-faa96c84b829 Bulgaria (BG)
    1a82eeca-05eb-408d-873a-cf84a7819de0 Sweden (SE)
    40fb7189-8a3b-453a-991c-065b709b6908 Portugal (PT)
    5d9f0348-fc19-4ae1-a394-c8054adb83b8 Greece (GR)
    23fe476f-14b9-49cf-b6cd-b7273cf91e2c Spain (ES)
    fbea3ce0-2c02-4529-b092-7f1d3f361228 Belgium (BE)
    eb48959d-56a8-44d2-86b3-9d5f5eac1a4b Czech Republic (CZ)
    561c2b25-e16c-4739-ad69-774fdb8718c0 Poland (PL)
    78ff0cbe-c1d3-42ac-9474-a7ab7c635167 Netherlands (NL)
    469c8c44-d8bf-402c-9f60-7aec23f8be3e Croatia (HR)
    0860d641-4df0-46d2-8c0b-eacbf490e123 Denmark (DK)
    204188e2-533c-440b-8a0b-24ca86055c59 Germany (DE)
    67c7c375-5010-40fa-ba05-96168c920bea Germany (DE)
    09ad1e56-ae25-4070-bc77-2493afc9dc4d Germany (DE)
    2df0018a-5d9b-4d3e-81d4-dd69c430e03a Finland (FI)
    dc6bdd76-8447-4bd1-9b05-d74e182d8e9d France (FR)
    e02453fb-f9ab-42ae-838a-214bf02188ba Estonia (EE)
    1f67b219-6f0b-4cd0-8a66-3dfa98d06952 Sweden (SE)
    36f2c231-d5b2-4b70-acb5-ebf7899fe1b9 Belgium (BE)
    6e076ca5-d3fc-466b-9218-f0166f24c956 Hungary (HU)
    6cabb636-99bb-4e1b-bf52-1ae63091b19f Poland (PL)
    709d06a4-edc7-40d5-b52f-7be775955a8d Poland (PL)
    6f5f496c-7888-4c54-bb8a-8c653f677b53 Norway (NO)
    af60093d-8cf1-4ce2-b463-d9adf5b50c84 Germany (DE)
    d1b46047-9497-41d4-9126-ffe6ee71ff9b France (FR)
    9a8c29d3-0596-450f-89cf-c466cdb61387 Hungary (HU)

Ordering

  • Order Code US and Canada:
    96HYETAE000A000000XX
  • EAN:
    8015644067144
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    803 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    120 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Gross Weight:
    129 kg
  • Package Level 1 EAN:
    8015644067144

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 1000 cycle
    10 cycles per hour
  • Mechanical Durability:
    12000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    1550 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    6300 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 90 kA
    (900 V AC) 75 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 75 kA
    for 3 s 66 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 90 kA
    (900 V AC) 75 kA
  • Rated Uninterrupted Current (Iu):
    6300 A
  • Release:
    Ekip Touch LSI
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E6.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    W

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links